Download dokument () af 20
We make what matters work*

300919
Modelkode: CBMD-02/02

Eaton Moeller series xComfort - Go wireless packages. Universal Motion sensor, Jet black

General specifications

Product Name
Eaton Moeller series xComfort - Sensors
Catalog Number
300919
EAN
9010238132535
Product Length/Depth
91 mm
Product Height
30 mm
Product Width
91 mm
Product Weight
0.084 kg
Compliances
RoHS conform
Model Code
CBMD-02/02

Produktspecifikationer

Features
Radio frequent bidirectional
Response value luminosity adjustable
Bus system operating type
Radio frequent
xComfort
Bus system product type
Sensor
Number of channels
2
Built-in depth
16.7 mm
Built-in diameter
50 mm
Built-in installation box depth - min
20 mm
Built-in length
50 mm
Built-in width
50 mm
Detection angle (horizontal) - max
90 °
Detection angle (horizontal) - min
90 °
Detection angle (vertical) - max
90 °
Detection angle (vertical) - min
90 °
Duty cycle - max
120 min
Floor detection range diameter
5 m
Mounting height (optimum)
2.5 m
Number of inputs (binary)
0
Surface finishing
Matt
Color
Black
Power supply
Mains
Battery
Surface protection
Untreated
Material quality
Thermoplastic
Sensor type
Motion
Presence
Diameter sensor
70 mm
Transmission range frontally - max
4 m
RAL-number (Akin)
9005
Switch-on time - min
3 s
Transmission range sideways - max
4 m
Mounting method
Built-in
Surface mounting
Other
Material
Plastic
Model
Movement sensor
Suitable for
Ceiling mounting
Wall mounting

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.