Download dokument () af 20
We make what matters work*

300920
Modelkode: CPAD-00/230

Eaton Moeller series xComfort - Go wireless packages. Wireless Motion - Switch package, pre-programmed, Pure white

General specifications

Product Name
Eaton Moeller series xComfort switching package
Catalog Number
300920
EAN
9010238132542
Product Length/Depth
150 mm
Product Height
30 mm
Product Width
91 mm
Product Weight
0.121 kg
Compliances
RoHS conform
Model Code
CPAD-00/230

Produktspecifikationer

Features
Radio frequent bidirectional
Bus system operating type
Radio frequent
xComfort
Actuation function
Switching
Bus system product type
Package: actuator, sensor
Built-in installation box depth - min
18 mm
Number of inputs (binary)
0
Number of switching contacts - max
1
Rated operating voltage (Ue) - max
253 V
Rated operating voltage (Ue) - min
196 V
Amperage rating
10 A
Fitted with:
LED indication
Bus connection
Switching current - max
10 A
Switching power - max
2300 W
Width in number of modular spacings
3
Application
  • Motion, presence
  • Presence
Output power
2300 W
Power supply
Mains
Battery
Sensor type
Motion
Presence
Color
Pure white
Degree of protection
IP20
Functions
Modular expandability
Mounting method
Built-in
Flush mounting
Surface mounting
Flush mounted (plaster)
Suitable for
C-load
Power consumption
0.23 W

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.