Vidensøgning
Download dokument () af 20
We make what matters work*

300941
Modelkode: ARC-NTFS-MLS

Eaton Arc Fault Protection System ARCON LV systems Protective Relays. ARCON Nuisance Tripping Free Sensor, 5m, acting as personal protection (PPE)

General specifications

Product Name
Eaton Arc Fault Protection System ARCON LV systems Protective Relays
Catalog Number
300941
EAN
9010238137011
Product Length/Depth
150 mm
Product Height
20 mm
Product Width
150 mm
Product Weight
0.13 kg
Compliances
RoHS conform
Model Code
ARC-NTFS-MLS

Delivery program

Model
Sensor

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.

Har du brug for produktsupport?

Støtte fra Eaton

Technical support

Global contact e-mail: xspider@eaton.com