Vidensøgning
Download dokument () af 20
We make what matters work*

300965
Modelkode: 03.RL330.25G.16.E.P

Eaton Easy-Fit Exchange Filter Elements, 03.RL 330.25G.16.E.P, 25 G, Stainless steel wire mesh (G), Nitrile, 232 psi (16 Bar), Size: 330

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300965
Product Length/Depth
325 mm
Product Weight
1.18 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO16889
ISO3723
ISO2941
ISO3968
ISO2942
ISO3724
ISO2943
Model Code
03.RL330.25G.16.E.P

Produktspecifikationer

Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
330
Retention rating
25.0 µm
Delta P resistance
232 psi (16 Bar)

Eksportér produktspecifikation