Download dokument () af 20
We make what matters work*

300996
Modelkode: XLPTVW4

Eaton xEnergy Light LV systems LV switchgear. Blow-out protection for PSL withdrawable 4polig

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
300996
EAN
9010238138667
Product Length/Depth
500 mm
Product Height
300 mm
Product Width
200 mm
Product Weight
1 kg
Compliances
RoHS conform
Model Code
XLPTVW4

Produktspecifikationer

Color
Red
Load capacity - max
50 kg
RAL-number
0
Suitable for enclosure building height
1400 mm
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
600 mm
Material
Other
Model
Profile

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.