Download dokument () af 20
We make what matters work*

300998
Modelkode: XLNHSA8

Eaton xEnergy Light LV systems LV switchgear, Mounting kit for fuse combination unit, covering multiple sections, section w=800mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
300998
EAN
9010238138681
Product Length/Depth
750 mm
Product Height
200 mm
Product Width
250 mm
Product Weight
7.1 kg
Compliances
RoHS conform
Model Code
XLNHSA8

Produktspecifikationer

Accessory/spare part type
Mounting bracket
Accessory
Material
Zinc

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.