Download dokument () af 20
We make what matters work*

301038
XLNHSC01

Eaton xEnergy Light LV systems LV switchgear. Empty section cover, SL sice 01, W=100mm

Generelle specifikationer

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
301038
EAN
9010238138711
Product Length/Depth
670 mm
Product Height
50 mm
Product Width
120 mm
Product Weight
0.15 kg
Compliances
RoHS conform
Model Code
XLNHSC01

Produktspecifikationer

RAL-number
7035
Color
Gray
Material
Plastic
Mounting position
In the field
Model
Cover

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.