Download dokument () af 20
We make what matters work*

301279
Modelkode: XLMFGC0110

Eaton xEnergy Light LV systems LV switchgear. Front plate, blind, H x W = 1000 x 1000 mm

Generelle specifikationer

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
301279
EAN
9010238138841
Product Length/Depth
1050 mm
Product Height
40 mm
Product Width
150 mm
Product Weight
0.85 kg
Compliances
RoHS conform
Model Code
XLMFGC0110

Produktspecifikationer

Number of height units
150
Suitable for enclosure building height
1400 mm
Suitable for enclosure building width
1000 mm
Surface finishing
Powder coating
Material
Steel

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.