Vidensøgning
Download dokument () af 20
We make what matters work*

301752
Modelkode: 01.NL100.25VG.HR.E.P.-

Eaton 01.NL In-Line Filter Elements, 01.NL 100.25VG.HR.E.P.-, 25 VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Size: 100

General specifications

Product Name
Eaton 01.NL In-Line Filter Element
Catalog Number
301752
Product Length/Depth
250.2 mm
Product Weight
0.416 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-3
Certifications
ISO3723
ISO2942
ISO2941
ISO3724
ISO3968
ISO16889
ISO2943
Model Code
01.NL100.25VG.HR.E.P.-

Produktspecifikationer

Filter element type
In-line filter elements (DIN 24550-3)
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
100
Retention rating
20.0 µm
Delta P resistance
232 psi (16 Bar)

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.