Download dokument () af 20
We make what matters work*

302043
Modelkode: XLASASYH

Eaton xEnergy Light LV systems LV switchgear, Mounting brackets for SASY60i vertikal

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
302043
EAN
9010238154322
Product Length/Depth
233 mm
Product Height
43 mm
Product Width
43 mm
Product Weight
0.29 kg
Compliances
RoHS conform
Model Code
XLASASYH

Produktspecifikationer

Accessory/spare part type
Mounting bracket
Accessory
Material
Steel

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.