Download dokument () af 20
We make what matters work*

302321
XLFTQ0N

Eaton xEnergy Light LV systems LV switchgear. Terminal cover QSA size 0+N xF

Generelle specifikationer

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
302321
EAN
9010238156616
Product Length/Depth
170 mm
Product Height
300 mm
Product Width
250 mm
Product Weight
0.6 kg
Compliances
RoHS conform
Model Code
XLFTQ0N

Produktspecifikationer

Color
Gray
RAL-number
7035
Suitable for enclosure building height
1400 mm
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
600 mm
Material
Plastic
Model
Mounting kit

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.