Download dokument () af 20
We make what matters work*

302354
Modelkode: CBMZ-02/37

Eaton Moeller series xComfort - Sensors. UMS cover plate 55, Alpine white, gloss

General specifications

Product Name
Eaton Moeller series xComfort - Sensors
Catalog Number
302354
EAN
9010238158825
Product Length/Depth
55 mm
Product Height
12 mm
Product Width
55 mm
Product Weight
0.01 kg
Compliances
RoHS conform
Model Code
CBMZ-02/37

Produktspecifikationer

Accessory/spare part type
Other
Accessory
Spare part
Color
White
Bus system product type
Sensor

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.