Vidensøgning
Download dokument () af 20
We make what matters work*

302468
Modelkode: KLV-F5UPP-4PR

Eaton xComfort KLV LV systems Final Distribution Boards. Flush-mounting expansion kit with plug-in terminal 5-row, form of delivery for projects, flat door

General specifications

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
302468
EAN
9010238161337
Product Length/Depth
40 mm
Product Height
840 mm
Product Width
360 mm
Product Weight
5.37 kg
Compliances
Conform
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24 (PD)
Model Code
KLV-F5UPP-4PR

Additional information

Fitted with:
Door/Frame
Neutral-/protective conductor terminal
Cable retainer
3D adjustment element for mounting
Device support rails
Front cover
Installation instructions
Imprintable sheet
Functions
Basic device
Additional equipment
Protection class
II (totally insulated)
Special features
  • IP30
  • Protection Class II
  • Plastic housing
Used with
KLV for projects
Basic device
Installation distribution boards

Delivery program

Accessory/spare part type
Other
Accessory
Application
Indoor
Color
White
White (RAL 9016)
Type
  • Basic device
  • Installation distribution boards
  • KLV for projects

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature details
-5 °C - 40 °C

Technical Data - Electrical

Frequency rating
50 Hz

Technical Data - Mechanical

Cover/door color
White
Degree of protection
IK05 (impact resistance)
IP30
Installation type
Flush mounting
Material
Sheet steel, powder-coated
Polystyren (plastic)
Number of module space units per row
12
Number of rows
5
PE and N terminal number and cross section
N: 4 x (2.5 mm² - 25 mm²) + 28 x (0.5 mm² - 4 mm²)
PE: 4 x (2.5 mm² - 25 mm²) + 28 x (0.5 mm² - 4 mm²)
N - Fi: 1 x (2.5 mm² - 25 mm²) + 7 x (0.5 mm² - 4 mm²)
Protective shrouding material
Plastic
Terminal type
Plug-in terminals
Mounting method
Flush mounting

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.