Vidensøgning
Download dokument () af 20
We make what matters work*

302470
Modelkode: KLV-F5HWP-4PR

Eaton xComfort KLV LV systems Final Distribution Boards. Hollow wall expansion kit with plug-in terminal 5-row, form of delivery for projects, flat door

General specifications

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
302470
EAN
9010238161351
Product Length/Depth
40 mm
Product Height
840 mm
Product Width
360 mm
Product Weight
5.37 kg
Compliances
Conform
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24 (PD)
Model Code
KLV-F5HWP-4PR

Additional information

Fitted with:
3D adjustment element for mounting
Device support rails
Installation instructions
Cable retainer
Imprintable sheet
Front cover
Neutral-/protective conductor terminal
Door/Frame
Functions
Basic device
Additional equipment
Protection class
II (totally insulated)
Special features
  • IP30
  • Protection Class II
  • Plastic housing
Used with
Installation distribution boards
Basic device
KLV for projects

Delivery program

Accessory/spare part type
Other
Accessory
Application
Indoor
Color
White
White (RAL 9016)
Type
  • Basic device
  • Installation distribution boards
  • KLV for projects

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature details
-5 °C - 40 °C

Technical Data - Electrical

Frequency rating
50 Hz

Technical Data - Mechanical

Cover/door color
White
Degree of protection
IP30
IK05 (impact resistance)
Installation type
Hollow-wall mounting
Material
Sheet steel, powder-coated
Polystyren (plastic)
Number of module space units per row
12
Number of rows
5
PE and N terminal number and cross section
N - Fi: 1 x (2.5 mm² - 25 mm²) + 7 x (0.5 mm² - 4 mm²)
PE: 4 x (2.5 mm² - 25 mm²) + 28 x (0.5 mm² - 4 mm²)
N: 4 x (2.5 mm² - 25 mm²) + 28 x (0.5 mm² - 4 mm²)
Protective shrouding material
Plastic
Terminal type
Plug-in terminals
Mounting method
Hollow wall

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.