Vidensøgning
Download dokument () af 20
We make what matters work*
Udgået

302478
Modelkode: KLV-SF5UPP-HY36-4PR

Eaton xComfort KLV LV systems Final Distribution Boards. Flush-mounting expansion kit S, Hybrid 5-row, 36MU, form of delivery for projects

General specifications

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
302478
EAN
9010238161429
Product Length/Depth
65 mm
Product Height
840 mm
Product Width
360 mm
Product Weight
5.63 kg
Compliances
Conform
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24 (PD)
Model Code
KLV-SF5UPP-HY36-4PR

Additional information

Fitted with:
Imprintable sheet
3D adjustment element for mounting
Neutral-/protective conductor terminal
Device holder
Installation instructions
Cable retainer
Microperforated mounting plate
Device support rails
1x single-way socket outlet
Front cover
Door/Frame
Functions
Basic device
Additional equipment
Protection class
II (totally insulated)
Special features
IP30 Protection Class II Plastic housing
Used with
Installation distribution boards
Basic device
KLV for projects

Delivery program

Accessory/spare part type
Other
Accessory
Application
Indoor
Color
White
White (RAL 9016)
Type
Basic device Installation distribution boards KLV for projects

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature details
-5 °C - 40 °C

Technical Data - Electrical

Frequency rating
50 Hz

Technical Data - Mechanical

Cover/door color
White
Degree of protection
IK05 (impact resistance)
IP30
Installation type
Flush mounting
Material
Sheet steel, powder-coated
Polystyren (plastic)
Number of module space units per row
12
Number of rows
5
PE and N terminal number and cross section
N: 4 x (2.5 mm² - 25 mm²) + 28 x (0.5 mm² - 4 mm²)
PE: 4 x (2.5 mm² - 25 mm²) + 28 x (0.5 mm² - 4 mm²)
Protective shrouding material
Plastic
Terminal type
Plug-in terminals
Mounting method
Flush mounting

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.