Vidensøgning
Download dokument () af 20
We make what matters work*

302494
Modelkode: VS5-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Vertical partition, 5-row flush-mounting (hollow-wall) compact distribution boards

Generelle specifikationer

Product Name
Eaton xComfort KLV internal partition
Catalog Number
302494
EAN
9010238161559
Product Length/Depth
69 mm
Product Height
755.5 mm
Product Width
1.5 mm
Product Weight
0.96 kg
Compliances
RoHS conform
Model Code
VS5-KLV

Yderligere oplysninger

Functions
Arc-proof

Technical data - mechanical

Material
Plastic
Surface finishing
Untreated

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.