Vidensøgning
Download dokument () af 20
We make what matters work*

302503
Modelkode: KSK-2N-TS-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Plug-type terminal KSK for DIN-rail. 1x N potential, 2x 2.5-25 mm2 and 14x 0.5-4 mm2

General specifications

Product Name
Eaton xComfort KLV plug-type terminal
Catalog Number
302503
EAN
9010238161641
Product Length/Depth
29.8 mm
Product Height
62.5 mm
Product Width
108.1 mm
Product Weight
0.05 kg
Compliances
RoHS conform
Model Code
KSK-2N-TS-KLV

Additional information

Functions
Spare part
Additional equipment
Used with
Spare parts
Accessory consideration
KLV hybrid
KLV energy
KLV Accessories

Delivery program

Accessory/spare part type
Other
Spare part
Accessory
Type
  • KLV Accessories
  • KLV energy
  • KLV hybrid
  • Spare parts

Technical Data - Mechanical

Degree of protection
IP2X

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.