Vidensøgning
Download dokument () af 20
We make what matters work*

302504
Modelkode: KSK-2N-UP/HW-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Plug-type terminal KSK for wall pan. 1x N potential, 2x 2.5-25 mm2 and 14x 0.5-4 mm2

General specifications

Product Name
Eaton xComfort KLV plug-type terminal
Catalog Number
302504
EAN
9010238161658
Product Length/Depth
21.3 mm
Product Height
23.85 mm
Product Width
108.1 mm
Product Weight
0.04 kg
Compliances
RoHS conform
Model Code
KSK-2N-UP/HW-KLV

Additional information

Functions
Spare part
Additional equipment

Delivery program

Accessory/spare part type
Other
Accessory
Spare part
Type
  • KLV Accessories
  • KLV energy
  • KLV hybrid
  • Spare parts

Technical data - mechanical

Degree of protection
IP2X

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.