Vidensøgning
Download dokument () af 20
We make what matters work*

302505
Modelkode: KSK-H-2N/2PE-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Plug-type terminal KSK. 1x N potential, 1x PE potential, 2x 2.5-25 mm2 each and 14x 0.5-4 mm2 each, high version

General specifications

Product Name
Eaton xComfort KLV plug-type terminal
Catalog Number
302505
EAN
9010238161665
Product Length/Depth
40.5 mm
Product Height
21.5 mm
Product Width
247 mm
Product Weight
0.11 kg
Compliances
RoHS conform
Model Code
KSK-H-2N/2PE-KLV

Additional information

Functions
Spare part
Additional equipment
Used with
KLV Accessories
Spare parts
KLV hybrid
Accessory consideration
KLV energy

Delivery program

Accessory/spare part type
Other
Spare part
Accessory
Type
  • KLV Accessories
  • KLV energy
  • KLV hybrid
  • Spare parts

Technical Data - Mechanical

Degree of protection
IP2X

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.