Vidensøgning
Download dokument () af 20
We make what matters work*

302509
Modelkode: KSK-H-2N/2N-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Plug-type terminal KSK. 2x N potential, 4x 2.5-25 mm2 and 28x 0.5-4 mm2, high version, 2N/2N

General specifications

Product Name
Eaton xComfort KLV plug-type terminal
Catalog Number
302509
EAN
9010238161696
Product Length/Depth
40.5 mm
Product Height
21.5 mm
Product Width
247 mm
Product Weight
0.12 kg
Compliances
RoHS conform
Model Code
KSK-H-2N/2N-KLV

Delivery program

Type
  • KLV Accessories
  • KLV energy
  • KLV hybrid
  • Spare parts
Accessory/spare part type
Other
Accessory
Spare part

Additional information

Functions
Spare part
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.