Vidensøgning
Download dokument () af 20
We make what matters work*

302514
Modelkode: SK-H-13N/PE-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. SK high screw terminal, mounted on support, N/PE, 13N/PE

General specifications

Product Name
Eaton xComfort KLV screw-type terminal
Catalog Number
302514
EAN
9010238161740
Product Length/Depth
40.5 mm
Product Height
23.5 mm
Product Width
247 mm
Product Weight
0.2 kg
Compliances
RoHS conform
Model Code
SK-H-13N/PE-KLV

Additional information

Functions
Spare part
Additional equipment
Used with
Accessory consideration
KLV energy
Spare parts
KLV Accessories
KLV hybrid

Delivery program

Accessory/spare part type
Other
Accessory
Spare part
Type
KLV Accessories KLV energy KLV hybrid Spare parts

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.