Vidensøgning
Download dokument () af 20
We make what matters work*

302531
Modelkode: PATCH12-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Patch-rail for 12x RJ45, KLV

General specifications

Product Name
Eaton xComfort KLV mounting rail
Catalog Number
302531
EAN
9010238161887
Product Length/Depth
55.5 mm
Product Height
65 mm
Product Width
250 mm
Product Weight
0.36 kg
Compliances
RoHS conform
Model Code
PATCH12-KLV

Additional information

Functions
Spare part
Additional equipment
Used with
KLV Accessories
Accessory consideration
Spare parts
KLV multimedia

Delivery program

Accessory/spare part type
Other
Accessory
Spare part
Type
  • KLV Accessories
  • KLV multimedia
  • Spare parts

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.