Download dokument () af 20
We make what matters work*

302825
Modelkode: BPZ-DINR46P-1000-B

Eaton xEnergy Basic LV systems Low voltage switchgear. DIN-rail (35 x 15 mm) with fixed mounting towers, W = 1000 mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
302825
EAN
9010238179301
Product Length/Depth
117 mm
Product Height
64 mm
Product Width
946 mm
Product Weight
0.95 kg
Compliances
RoHS conform
Model Code
BPZ-DINR46P-1000-B

Produktspecifikationer

Type
Additional equipment
Color
Stainless steel
Load capacity - max
6 kg
RAL-number
0
Suitable for enclosure building width
1000 mm
Material
Metal
Model
Support rail
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.