Download dokument () af 20
We make what matters work*

302827
Modelkode: BPZ-KC-PC-1/50

Eaton xEnergy Basic LV systems Low voltage switchgear. Protective cover / finger guard for BPZ-KC... 50 mm²

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
302827
EAN
9010238178434
Product Length/Depth
32 mm
Product Height
20 mm
Product Width
14 mm
Product Weight
0.009 kg
Compliances
RoHS conform
Model Code
BPZ-KC-PC-1/50

Produktspecifikationer

Accessory/spare part type
Other
Accessory

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.