Vidensøgning
Download dokument () af 20
We make what matters work*

303061
Modelkode: 01.E30.3VG.30.E.P.-

Eaton 01.E Pressure Filter Elements, 01.E 30.3VG.30.E.P, 3VG, Glass fiber fleece (VG), 435 psi (30 Bar), Size: 30

General specifications

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
303061
Product Length/Depth
93 mm
Product Weight
0.12 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889
Model Code
01.E30.3VG.30.E.P.-

Produktspecifikationer

Filter element type
Pressure filter elements
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
30
Delta P resistance
435 psi (30 Bar)

Eksportér produktspecifikation