Vidensøgning
Download dokument () af 20
We make what matters work*

303123
Modelkode: 01.E210.6VG.16.S.P.-

Eaton 01.E Return line Filter Elements, 01.E 210.6VG.16.S.P.-, 6 VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Size: 210

General specifications

Product Name
Eaton 01.E Return line Filter Element
Catalog Number
303123
Product Length/Depth
220 mm
Product Weight
0.448 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3968
ISO2942
ISO16889
ISO2941
ISO3723
ISO3724
ISO2943
Model Code
01.E210.6VG.16.S.P.-

Produktspecifikationer

Filter element type
Return-line filter elements
Filter fineness
6 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
210
Retention rating
7.0 µm
Delta P resistance
232 psi (16 Bar)

Eksportér produktspecifikation