Vidensøgning
Download dokument () af 20
We make what matters work*

303654
Modelkode: IZM63N3-P63F-1

IZM63N3-P63F-1. Circuit-breaker, 3p, 6300 A, fixed

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
303654
EAN
9010238191921
Product Length/Depth
372 mm
Product Height
426 mm
Product Width
887 mm
Product Weight
125.2 kg
Compliances
IEC
RoHS conform
Model Code
IZM63N3-P63F-1

Delivery program

Type
  • Air circuit breakers/switch-disconnector
  • Open circuit breaker
Number of poles
Three-pole
Amperage Rating
6300 A
Frame
IZM63

Technical Data - Electrical

Overload release current setting - min
2520 A
Overload release current setting - max
6300 A

Technical Data - Mechanical

Mounting Method
Fixed
Mounting Method
Fixed
Degree of protection
IP20
IP41 with door sealing frame
IP54 with protective cover
Protection
Universal protection and power measurement

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Eksportér produktspecifikation