Download dokument () af 20

303701
Modelkode: IZM-SH633-1

IZM-SH633-1. Shutter, for withdrawable unit IZM63, 3 pole

General specifications

Product Name
Eaton Moeller series IZMX/INX shutter
Catalog Number
303701
EAN
9010238192362
Product Length/Depth
525 mm
Product Height
50 mm
Product Width
860 mm
Product Weight
4.75 kg
Compliances
RoHS conform
Model Code
IZM-SH633-1

Delivery program

Used with
IZM63…W
IN63…W

Additional information

Accessory/spare part type
Withdrawable units

Eksportér produktspecifikation

eCAD model

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.