Download dokument () af 20
We make what matters work*

303712
+IZM-PLPC-CB-M-1

+IZM-PLPC-CB-M-1. Padlockable pushbutton, ON blocked, metal

Generelle specifikationer

Product Name
Eaton IZM32/IN32 other accessories
Catalog Number
303712
EAN
9010238192461
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.25 kg
Certifications
CE
Model Code
+IZM-PLPC-CB-M-1

Produktspecifikationer

Used with
IZM63…
IN63…
Accessory/spare part type
Mechanical locking
Spare part
Accessory
Housing material
Metal
Type
Accessory
Special features
ON pushbutton blocked

Eksportér produktspecifikation

Installationsvejledning

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.