Download dokument () af 20
We make what matters work*

303718
Modelkode: +IZM-PLPC-M-1

+IZM-PLPC-M-1. Padlockable pushbutton, ON - OFF, metal

General specifications

Product Name
Eaton IZM32/IN32 other accessories
Catalog Number
303718
EAN
9010238192492
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.25 kg
Compliances
RoHS conform
Model Code
+IZM-PLPC-M-1

Produktspecifikationer

Used with
IZM63…
IN63…
Accessory/spare part type
Interlocks
Housing material
Metal
Type
Accessory

Eksportér produktspecifikation

Installationsvejledning

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.