Download dokument () af 20
We make what matters work*

303733
Modelkode: IZM-KLP-SO-CES-1

IZM-KLP-SO-CES-1. Keylock Safe-OFF, CES provision

General specifications

Product Name
Eaton IZM32/IN32 other accessories
Catalog Number
303733
EAN
9010238192560
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.306 kg
Compliances
RoHS conform
Model Code
IZM-KLP-SO-CES-1

Produktspecifikationer

Used with
IZM63…
IN63…
Accessory/spare part type
Interlocks
Type
Accessory
Special features
CES installation kit, without lock cylinder and key

Eksportér produktspecifikation