Download dokument () af 20
We make what matters work*

303740
Modelkode: +IZM-KLP-SO-RONIS-1

+IZM-KLP-SO-RONIS-1. Abschliessvorrichtung, OFF, Ronis

General specifications

Product Name
Eaton IZM32/IN32 other accessories
Catalog Number
303740
EAN
9010238192591
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.315 kg
Compliances
RoHS conform
Model Code
+IZM-KLP-SO-RONIS-1

Produktspecifikationer

Used with
IZM63…
IN63…
Accessory/spare part type
Interlocks
Type
Accessory
Special features
Ronis installation kit, without lock cylinder and key

Eksportér produktspecifikation