Download dokument () af 20
We make what matters work*

303746
Modelkode: +IZM-M48DC-1

+IZM-M48DC-1. Motor operator, 48 V DC

General specifications

Product Name
Eaton IZM32/IN32 motor operator
Catalog Number
303746
EAN
9010238192652
Product Length/Depth
190.5 mm
Product Height
165.1 mm
Product Width
177.8 mm
Product Weight
3.059 kg
Compliances
RoHS conform
Model Code
+IZM-M48DC-1

Produktspecifikationer

Used with
IZM63…
IN63…
Accessory/spare part type
Withdrawable units
Control voltage operating range
48 V DC
Special features
If ordered separately a secondary terminal unit IZM‐SEC‐… is necessary for connection. Order separately if required.

Eksportér produktspecifikation

Installationsvejledning

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.