Download dokument () af 20
We make what matters work*

303787
Modelkode: IZM-ST60DC-1

IZM-ST60DC-1. Shunt release, 60 V DC

General specifications

Product Name
Eaton IZM32/IN32 shunt release
Catalog Number
303787
EAN
9010238192829
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.59 kg
Compliances
RoHS conform
Model Code
IZM-ST60DC-1

Produktspecifikationer

Used with
IN20, 32,40, 63…
IZM20, 32, 40, 63…
IZM63…
IN63…
Accessory/spare part type
Voltage release
Control voltage operating range
60 V DC
Type
Accessory
Special features
If ordered separately a secondary terminal unit IZM‐SEC‐… is necessary for connection. Order separately if required.

Eksportér produktspecifikation

Installationsvejledning

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.