Download dokument () af 20
We make what matters work*

303816
Modelkode: +IZM-UVR32DC-1

+IZM-UVR32DC-1. Undervoltage release, 32 V DC

General specifications

Product Name
Eaton IZM32/IN32 undervoltage release
Catalog Number
303816
EAN
9010238193086
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.526 kg
Compliances
RoHS conform
Certifications
CE
Model Code
+IZM-UVR32DC-1

Produktspecifikationer

Used with
IZM63…
IN63…
Accessory/spare part type
Voltage release
Control voltage operating range
32 V DC
Type
Accessory
Special features
If ordered separately a secondary terminal unit IZM‐SEC‐… is necessary for connection. Order separately if required.

Eksportér produktspecifikation

Installationsvejledning

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.