Download dokument () af 20
We make what matters work*

303831
Modelkode: IZM-UVR230AC-1

IZM-UVR230AC-1. Undervoltage release, 208 - 240 V AC

General specifications

Product Name
Eaton IZM32/IN32 undervoltage release
Catalog Number
303831
EAN
9010238193215
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.513 kg
Compliances
RoHS conform
Model Code
IZM-UVR230AC-1

Produktspecifikationer

Used with
IZM63…
IN63…
Accessory/spare part type
Voltage release
Control voltage operating range
208 - 240 V AC (50/60 Hz)
Type
Accessory
Special features
If ordered separately a secondary terminal unit IZM‐SEC‐… is necessary for connection. Order separately if required.

Eksportér produktspecifikation

Installationsvejledning

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.