Download dokument () af 20
We make what matters work*

303849
Modelkode: +IZM-OC-1

+IZM-OC-1. Operations counter

General specifications

Product Name
Eaton IZM32/IN32 other accessories
Catalog Number
303849
EAN
9010238193352
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.431 kg
Compliances
RoHS conform
Model Code
+IZM-OC-1

Produktspecifikationer

Used with
IZM63…
IN63…
Accessory/spare part type
Motor operator

Eksportér produktspecifikation

Installationsvejledning

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.