Download dokument () af 20
We make what matters work*

304452
Modelkode: CWIZ-01/f9

CWIZ-01/f9. Rocker 1-f, matt, jet black, 2-scenes B

General specifications

Product Name
Eaton Moeller series xComfort rocker
Catalog Number
304452
EAN
9010238199927
Product Length/Depth
55 mm
Product Height
7 mm
Product Width
55 mm
Product Weight
0.007 kg
Compliances
CE Marked
RoHS conform
Model Code
CWIZ-01/f9

Produktspecifikationer

Used with
55 mm (Universal) pushbutton
Features
Halogen free
Surface finishing
Matt
Surface protection
Lacquered
Material quality
Thermoplastic
Color
Jet black
Black
Material
Plastic
Fastening type
Engage (snap)
Degree of protection
IK00
IP20
Model
Single rocker
Imprint/indication
Various symbols
Bus system product type
Rocker
Utilization
Switch/push button
Number of gangs (rocker)
1
RAL-number (Akin)
9005

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.