Nulstil
Nulstil
FRBMM-B20/1N/003-A-RT. RCD/MCB, 20A, 30mA, miniature circuit-breaker trip curve: B, 1pole+N, residual current circuit-breaker trip characteristic: A
| Product Name |
Eaton Moeller series xEffect - FRBmM RCBO - residual-current circuit breaker with overcurrent protection
|
| Catalog Number |
305122
|
| EAN |
9010238988590
|
| Product Length/Depth |
75.5 mm
|
| Product Height |
84.5 mm
|
| Product Width |
35.4 mm
|
| Product Weight |
0.193 kg
|
| Compliances |
RoHS conform
|
| Certifications |
EN45545-2
IEC 61373 |
| Model Code |
FRBMM-B20/1N/003-A-RT
|
| Current limiting class |
3
|
| Amperage Rating |
25 A
|
| Fault current rating |
0.03 A
|
| Number of poles (protected) |
1
|
| Number of poles (total) |
2
|
| Rated current |
20 A
|
| Release characteristic |
B
|
| Ambient operating temperature - max |
40 °C
|
| Ambient operating temperature - min |
-25 °C
|
| Disconnection characteristic |
Undelayed
|
| Frequency rating |
50 Hz
|
| Leakage current type |
A
|
| Pollution degree |
2
|
| Rated impulse withstand voltage (Uimp) |
4 kV
|
| Rated insulation voltage (Ui) |
500 V
|
| Rated operational voltage (Ue) - max |
240 V
|
| Rated short-circuit breaking capacity (EN 60947-2) |
15 kA
|
| Rated short-circuit breaking capacity (EN 61009-1) |
10 kA
|
| Rated short-circuit breaking capacity (EN 61009) |
10 kA
|
| Rated short-circuit breaking capacity (IEC 60947-2) |
15 kA
|
| Rated switching capacity (IEC/EN 60947-2) |
15 kA
|
| Surge current capacity |
0.25 kA
|
| Voltage type |
AC
|
| Built-in depth |
75.5 mm
|
| Connectable conductor cross section (multi-wired) - max |
25 mm²
|
| Connectable conductor cross section (multi-wired) - min |
1 mm²
|
| Connectable conductor cross section (solid-core) - max |
25 mm²
|
| Connectable conductor cross section (solid-core) - min |
1 mm²
|
| Degree of protection |
IP20
|
| Mounting Method |
DIN rail
|
| Width in number of modular spacings |
2
|