Vidensøgning
Download dokument () af 20
We make what matters work*

305865
Modelkode: FAZ-C8/1-DC

Eaton Moeller series xEffect - FAZ-DC MCB Miniature circuit breaker, 8 A, 1p, characteristic: C, DC

General specifications

Product Name
Eaton Moeller series xEffect - FAZ-DC MCB
Catalog Number
305865
EAN
9010238216716
Product Length/Depth
80 mm
Product Height
75.5 mm
Product Width
17.7 mm
Product Weight
0.11 kg
Compliances
RoHS conform
Certifications
EN45545-2
IEC 61373
Model Code
FAZ-C8/1-DC

Additional information

Current limiting class
3
Features
Additional equipment possible

Delivery program

Amperage Rating
8 A
Number of poles
Single-pole
Number of poles (protected)
1
Number of poles (total)
1
Release characteristic
C
Tripping characteristic
C
Type
  • FAZ-DC
  • Miniature circuit breaker

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - max
75 °C
Ambient operating temperature - min
-25 °C

Technical Data - Electrical

Lifespan, electrical
4000 operations
Overvoltage category
III
Pollution degree
2
Rated impulse withstand voltage (Uimp)
4 kV
Rated insulation voltage (Ui)
440 V
Rated operational voltage (Ue) - max
250 V
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 230 V
10 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 400 V
10 kA
Rated switching capacity (IEC/EN 60947-2)
10 kA
Selectivity class
3
Voltage type
DC

Technical Data - Mechanical

Built-in depth
75.5 mm
Connectable conductor cross section (multi-wired) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (solid-core) - min
1 mm²
Degree of protection
IP20
Frame
45 mm
Lifespan, mechanical
20000 operations
Mounting position
As required
Mounting width
17.7 mm
Mounting width per pole
17.7 mm
Terminal capacity (control cable)
25 mm² (1x)
Terminal protection
Finger and hand touch safe, DGUV VS3, EN 50274
Terminals (top and bottom)
Lift terminals
Width in number of modular spacings
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.