Vidensøgning
Download dokument () af 20
We make what matters work*

305DC

Eaton Crouse-Hinds series offset conduit nipple, Rigid/IMC, Zinc die cast, 2"

General specifications

Product Name
Eaton Crouse-Hinds series offset conduit nipple
Catalog Number
305DC
UPC
784564103055
Product Length/Depth
3.6 in
Product Height
2.43 in
Product Width
3.42 in
Product Weight
0.6 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
2"
Material
Zinc die cast

Eksportér produktspecifikation