Vidensøgning
Download dokument () af 20
We make what matters work*

307926

Eaton 01.E Lubrication Filter Element, 01.E 1201.3VG.10.E.P.-, 3 VG, Glass fiber fleece (VG), 145 psi (10 Bar), Size:

Generelle specifikationer

Product Name
Eaton 01.E Lubrication Filter Element
Catalog Number
307926
Product Length/Depth
503 mm
Product Weight
3.95 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO3968
ISO16889
ISO2942
ISO2941
ISO3724
ISO2943
Model Code
01.E1201.3VG.10.E.P.-

Produktspecifikationer

Filter element type
Lubrication filter elements
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
1201
Retention rating
5.0 µm
Delta P resistance
145 psi (10 Bar)

Eksportér produktspecifikation