Vidensøgning
Download dokument () af 20
We make what matters work*

308056
Modelkode: 01.TS210.25G.-.B.-.-

Eaton 01.AS/TS Suction Filter Elements, 01.TS 210.25G.-.B.-.-, 25G, Stainless steel wire mesh (G), Size: 300

General specifications

Product Name
Eaton 01.AS/TS Suction Filter Element
Catalog Number
308056
Product Length/Depth
230 mm
Product Weight
0.56 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO2942
ISO2941
ISO16889
ISO3724
ISO3968
ISO2943
Model Code
01.TS210.25G.-.B.-.-

Produktspecifikationer

Filter element type
Tank/Suction filter elements
Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
300

Eksportér produktspecifikation