Vidensøgning
Download dokument () af 20
We make what matters work*

308064
01.TS 425.3VG.-.B.-.-

Eaton 01.AS/TS Suction Filter Element, 01.TS 425.3VG.-.B.-.-, 3 VG Glass fiber fleece (VG), , Size:425

Generelle specifikationer

Product Name
Eaton 01.AS/TS Suction Filter Element
Catalog Number
308064
Product Length/Depth
318 mm
Product Weight
1.14 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO2942
ISO2941
ISO16889
ISO3724
ISO3968
ISO2943
Model Code
01.TS 425.3VG.-.B.-.-

Produktspecifikationer

Filter element type
Tank/Suction filter elements
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
425
Retention rating
5.0 µm

Eksportér produktspecifikation