Vidensøgning
Download dokument () af 20
We make what matters work*

310582
Modelkode: 01.NL400.250G.30.E.P.-

Eaton 01.NL In-Line Filter Elements, 01.NL 400.250G.30.E.P., 250G, Stainless steel wire mesh (G), 435 psi (30 Bar), Size: 400

General specifications

Product Name
Eaton 01.NL In-Line Filter Element
Catalog Number
310582
Product Length/Depth
400 mm
Product Weight
1.33 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-3
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889
Model Code
01.NL400.250G.30.E.P.-

Produktspecifikationer

Filter element type
In-line filter elements (DIN 24550-3)
Filter fineness
250 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
400
Delta P resistance
435 psi (30 Bar)

Eksportér produktspecifikation