Vidensøgning
Download dokument () af 20
We make what matters work*

310870
Modelkode: 01.E1201.25G.10.E.P.-

Eaton 01.E Lubrication Filter Elements, 01.E 1201.25G.10.E.P.-, 25 G, Stainless steel wire mesh (G), Nitrile, 145 psi (10 Bar), Size: 1201

General specifications

Product Name
Eaton 01.E Lubrication Filter Element
Catalog Number
310870
Product Length/Depth
503.5 mm
Product Weight
3.82 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2942
ISO2941
ISO3723
ISO3724
ISO3968
ISO16889
ISO2943
Model Code
01.E1201.25G.10.E.P.-

Produktspecifikationer

Filter element type
Return-line filter elements
Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
1201
Retention rating
25.0 µm
Delta P resistance
145 psi (10 Bar)

Eksportér produktspecifikation