Vidensøgning
Download dokument () af 20
We make what matters work*

311033

Eaton 01.E Lubrication Filter Element, 01.E 3001.40G.10.E.P.-, 40 G, stainless steel mesh, 145 psi (10 Bar), Size:3001

General specifications

Product Name
Eaton 01.E Lubrication Filter Element
Catalog Number
311033
Product Length/Depth
746 mm
Product Weight
10.7 kg
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Produktspecifikationer

Filter fineness
40 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Delta P resistance
145 psi (10 Bar)

Eksportér produktspecifikation