Vidensøgning
Download dokument () af 20
We make what matters work*

311176
Modelkode: 01.AS631.40G.B.O

Eaton 01.AS/TS Suction Filter Elements, 01.AS 631.40G.B.O, 40G, Stainless steel wire mesh (G), Size: 25-40

General specifications

Product Name
Eaton 01.AS/TS Suction Filter Element
Catalog Number
311176
Product Length/Depth
396 mm
Product Weight
1.22 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO2942
ISO2941
ISO16889
ISO3724
ISO3968
ISO2943
Model Code
01.AS631.40G.B.O

Produktspecifikationer

Filter element type
Suction filter elements
Filter fineness
40 G
Filter media type
Stainless steel wire mesh (G)
Nominal size
25

Eksportér produktspecifikation