Vidensøgning
Download dokument () af 20
We make what matters work*

311449
Modelkode: 01.NL400.3VG.HR.E.P.-

Eaton 01.NL In-Line Filter Elements, 01.NL 400.3VG.HR.E.P.-, 3 VG,Glass fiber fleece, Nitrile, 2320 psi (160 Bar), Size: 400

General specifications

Product Name
Eaton 01.NL In-Line Filter Element
Catalog Number
311449
Product Length/Depth
400 mm
Product Weight
1.7 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889
Model Code
01.NL400.3VG.HR.E.P.-

Produktspecifikationer

Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
400
Delta P resistance
2320 psi (160 Bar)

Eksportér produktspecifikation