Vidensøgning
Download dokument () af 20
We make what matters work*

312453
Modelkode: 01.E950.16VG.10.S1.P.-

Eaton 01.E Return line Filter Elements, 01.E 950.16VG.10.S1.P.-, 16 VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Size: 950

Generelle specifikationer

Product Name
Eaton 01.E Return line Filter Element
Catalog Number
312453
Product Length/Depth
350 mm
Product Weight
2.916 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2942
ISO3724
ISO3968
ISO2941
ISO3723
ISO16889
ISO2943
Model Code
01.E950.16VG.10.S1.P.-

Produktspecifikationer

Filter element type
Return-line filter elements
Filter fineness
16 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
950
Retention rating
15.0 µm
Delta P resistance
232 psi (16 Bar)

Eksportér produktspecifikation